|
Medium: | Compressed Air |
---|
Port size: | G1/4 |
---|
Operation: | 5/2 |
---|
Actuation: | Sol/Spring |
---|
Voltage: | 110/120Vac 50/60Hz, 4/2.5 VA |
---|
Operating pressure: | 2 ... 8 bar |
---|
Operating temperature: | -5 ... 50 °C |
---|
Maximum operating pressure: | 8,0 bar |
---|
Manual Override: | Push & turn |
---|
Mounting: | In-line or fixed length manifold |
---|
Material - Body: | Aluminium alloy;Diecast aluminium |
---|
Material - Nuts & screws: | Nickel plated steel |
---|
Range: | V50…53 |
---|