Inline Valves - Solenoid

Izdelek: V51B611A-A212J
  • High flow in-line valves
  • Compact and robust design
  • Flexible in-line and manifold mounting options
Medium:Compressed Air
Port size:G1/4
Operation:5/3
Actuation:Sol/Sol
Function:APB
Voltage:12Vdc, 2W

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Operation:5/3
Actuation:Sol/Sol
Function:APB
Voltage:12Vdc, 2W
Operating pressure:2 ... 8 bar
Operating temperature:-5 ... 50 °C
Maximum operating pressure:8,0 bar
Manual Override:Push & turn
Mounting:In-line or fixed length manifold
Material - Body:Aluminium alloy;Diecast aluminium
Material - Nuts & screws:Nickel plated steel
Range:V50…53

Accessories

Fittings

Straight adaptor - male/parallel

Izdelek:C02250828
Thread:G1/4
O/D Tube:8 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02470828
Thread:G1/4
O/D Tube:8 mm
Shape:Elbow

Silencers

Tubing

Tube cutter

Izdelek:M/3314
Colour:Red

Nylon tubing

Izdelek:PA2-0008025C
Standard:DIN 74324
O/D Tube:8 mm
Length:25 m

Nylon tubing

Izdelek:PA2-0008100
Standard:DIN 74324
O/D Tube:8 mm
Length:100 m