Inline Valves - Solenoid

Izdelek: V51B711A-A213J
  • High flow in-line valves
  • Compact and robust design
  • Flexible in-line and manifold mounting options
Medium:Compressed Air
Port size:G1/4
Operation:5/3
Actuation:Sol/Sol
Function:COE
Voltage:24Vdc, 2W

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Operation:5/3
Actuation:Sol/Sol
Function:COE
Voltage:24Vdc, 2W
Operating pressure:3 ... 8 bar
Operating temperature:-5 ... 50 °C
Maximum operating pressure:8,0 bar
Electrical connection:22mm Industrial standard
Manual Override:Turn to lock
Mounting:In-line or fixed length manifold
Material - Body:Aluminium alloy;Diecast aluminium
Material - Nuts & screws:Nickel plated steel
Products - IP Rating:IP65
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:WEEE
Products - eClass 11:51030190
Products - HS Code (Customs):84818059
Products - HTS Code (Harmonised Tariff Schedule):8481800091
Classification - UNSPSC code:40141609
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:22.5
Products - Product - Length:130.0
Products - Product - Width:67.0
Products - Product - Weight:0.25
Products - Unit of Measure:EA
Products - B10 Value:8000000.0
Products - Shelf Life:10 years
Range:V50…53

Accessories

Fittings

Straight adaptor - male/parallel

Izdelek:C02250828
Thread:G1/4
O/D Tube:8 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02470828
Thread:G1/4
O/D Tube:8 mm
Shape:Elbow

Silencers

Tubing

Tube cutter

Izdelek:M/3314
Colour:Red

Nylon tubing

Izdelek:PA2-0008025C
Standard:DIN 74324
O/D Tube:8 mm
Length:25 m

Nylon tubing

Izdelek:PA2-0008100
Standard:DIN 74324
O/D Tube:8 mm
Length:100 m