Inline Valves - Pilot

Izdelek: V62C4D7A-XA090
  • High flow rate
Medium:Compressed Air
Port size:G3/8
Operation:3/2
Actuation:Pilot/Spring
Function:NC
Operating pressure:-0.9 ... 10 bar

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/8
Operation:3/2
Actuation:Pilot/Spring
Function:NC
Operating pressure:-0.9 ... 10 bar
Operating temperature:-10 ... 50 °C
Material - Body:Aluminium
Products - IP Rating:IP65
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:WEEE
Products - eClass 11:51030190
Products - HS Code (Customs):84818059
Products - HTS Code (Harmonised Tariff Schedule):8481800091
Classification - UNSPSC code:40141609
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:50.0
Products - Product - Length:190.0
Products - Product - Width:80.0
Products - Product - Weight:0.479
Products - Unit of Measure:EA
Products - B10 Value:8000000.0
Products - DIN-ISO 13849:CAT B (1*)
Products - Shelf Life:10 years
Country of Origin:Czech Republic
Range:V60…63

Accessories

Fittings

Straight adaptor - male/parallel

Izdelek:C02250418
Thread:G1/8
O/D Tube:4 mm
Shape:Straight

Straight adaptor - male/parallel

Izdelek:C02251038
Thread:G3/8
O/D Tube:10 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02471038
Thread:G3/8
O/D Tube:10 mm
Shape:Elbow

Silencers