Inline Valves - Solenoid

Izdelek: V62C513A-A318J
  • High flow rate
Medium:Compressed Air
Port size:G3/8
Operation:5/2
Actuation:Sol/Air spring
Voltage:110/120Vac 50/60Hz
Operating pressure:2 ... 10 bar

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/8
Operation:5/2
Actuation:Sol/Air spring
Voltage:110/120Vac 50/60Hz
Operating pressure:2 ... 10 bar
Operating temperature:-10 ... 50 °C
Electrical connection:22mm Industrial standard
Pilot:Internal
Manual Override:Push only
Material - Body:Aluminium
Range:V60…63

Accessories

Electrical plugs

Electrical plug with cable gland

Izdelek:M/P19063
Voltage:250 VAC;300 VDC
Connector type:22mm Industrial standard

Fittings

Straight adaptor - male/parallel

Izdelek:C02251038
Thread:G3/8
O/D Tube:10 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02471038
Thread:G3/8
O/D Tube:10 mm
Shape:Elbow

Silencers

Tubing

Tube cutter

Izdelek:M/3314
Colour:Red

Nylon tubing

Izdelek:PA2-0010025C
Standard:DIN 74324
O/D Tube:10 mm
Length:25 m

Nylon tubing

Izdelek:PA2-0010100
Standard:DIN 74324
O/D Tube:10 mm
Length:100 m