Inline Valves - Solenoid

Izdelek: V63D313A-A219J
  • High flow rate
Medium:Compressed Air
Port size:G1/2
Operation:3/2
Actuation:Sol/Air spring
Function:NO
Voltage:220/240Vac 50/60Hz

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/2
Operation:3/2
Actuation:Sol/Air spring
Function:NO
Voltage:220/240Vac 50/60Hz
Operating pressure:2 ... 10 bar
Operating temperature:-10 ... 50 °C
Electrical connection:22mm Industrial standard
Pilot:Internal
Manual Override:Locking
Material - Body:Aluminium
Range:V60…63