Inline Valves - Solenoid

Izdelek: V63D313A-A313L
  • High flow rate
Medium:Compressed Air
Port size:G1/2
Operation:3/2
Actuation:Sol/Air spring
Function:NO
Voltage:24Vdc

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/2
Operation:3/2
Actuation:Sol/Air spring
Function:NO
Voltage:24Vdc
Operating pressure:2 ... 10 bar
Operating temperature:-10 ... 50 °C
Electrical connection:22mm Industrial standard, DIN 43 650 Form A or DIN 43 650 Form B
Pilot:Internal
Manual Override:Push only
Material - Body:Aluminium
Range:V60…63