Olympian Plus pressure relief valve, G1/2, 1-10 bar, without gauge

Izdelek: V64H-4GD-RMN
  • Olympian relief valves protect compressed air systems from over-pressurisation
  • High relief capacity, sensitive and accurate
  • Threaded relief port for silencer or piped exhaust
  • Norgren pressure relief valves comply with category 0(S.E.P.) and category 1 of the Pressure Equipment Directive 97/23/EC.
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Outlet pressure adjustment:1 ... 10 bar
Gauge:Without

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Outlet pressure adjustment:1 ... 10 bar
Gauge:Without
Gauge port:Rc1/8
Material - Adjusting knob:Metal
Material - Body:Zinc
Material - Bonnet:Zinc
Material - Elastomers:Synthetic rubber
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51030302
Products - HS Code (Customs):84814010
Products - HTS Code (Harmonised Tariff Schedule):8481400093
Classification - UNSPSC code:40141606
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:74.0
Products - Product - Length:205.0
Products - Product - Width:105.0
Products - Product - Weight:1.63
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Czech Republic
Range:V64H
Series:Olympian Plus

Accessories

Accessories

Olympian 64 3/2 G1/2 Shut-off Valve

Izdelek:T64T-4GB-P1N
Port size:G1/2

Olympian 64 3/2 G1/2 Avstängningsventil

Izdelek:T64T-6GB-P1N
Port size:G3/4

Service Kits

Mountings

Silencers