Olympian Plus pressure relief valve, G3/4, 1-10 bar, without gauge

Izdelek: V64H-6GD-RMN
  • Olympian relief valves protect compressed air systems from over-pressurisation
  • High relief capacity, sensitive and accurate
  • Threaded relief port for silencer or piped exhaust
  • Norgren pressure relief valves comply with category 0(S.E.P.) and category 1 of the Pressure Equipment Directive 97/23/EC.
Medium:Compressed Air
Port size:G3/4
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Outlet pressure adjustment:1 ... 10 bar
Gauge:Without

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/4
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Outlet pressure adjustment:1 ... 10 bar
Gauge:Without
Gauge port:Rc1/8
Pressure Range:1 ... 10 bar
Material - Adjusting knob:Metal
Material - Body:Zinc
Material - Bonnet:Zinc
Material - Elastomers:Synthetic rubber
Range:V64H
Series:Olympian Plus

Accessories

Accessories

Olympian 64 3/2 G1/2 Avstängningsventil

Izdelek:T64T-6GB-P1N
Port size:G3/4

Service Kits

Mountings

Silencers