Olympian Plus pressure relief valve, G3/4, 0.3-10 bar, without gauge

Izdelek: V68H-6GD-RMN
  • Olympian relief valves protect compressed air systems from over-pressurisation
  • High relief capacity, sensitive and accurate
  • Threaded relief port for silencer or piped exhaust
Medium:Compressed Air
Port size:G3/4
Maximum inlet pressure:20,0 bar
Operating temperature:-20 ... 80 °C
Outlet pressure adjustment:1 ... 10 bar
Gauge:Without

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/4
Maximum inlet pressure:20,0 bar
Operating temperature:-20 ... 80 °C
Outlet pressure adjustment:1 ... 10 bar
Gauge:Without
Gauge port:Rc1/8
Material - Adjusting knob:Metal
Material - Body:Aluminium
Material - Bonnet:Aluminium
Material - Elastomers:Synthetic rubber
Range:V68H
Series:Olympian Plus

Accessories

Service Kits

Mountings

Wall Bracket

Izdelek:18-001-979
Port size:G3/4;G1

Silencers