Olympian Plus pressure relief valve, without yoke, 0.3-10 bar, without gauge

Izdelek: V68H-NND-RMN
  • Olympian relief valves protect compressed air systems from over-pressurisation
  • High relief capacity, sensitive and accurate
  • Threaded relief port for silencer or piped exhaust
Medium:Compressed Air
Maximum inlet pressure:20,0 bar
Operating temperature:-20 ... 80 °C
Outlet pressure adjustment:1 ... 10 bar
Gauge:Without
Gauge port:Rc1/8

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Maximum inlet pressure:20,0 bar
Operating temperature:-20 ... 80 °C
Outlet pressure adjustment:1 ... 10 bar
Gauge:Without
Gauge port:Rc1/8
Material - Adjusting knob:Metal
Material - Body:Aluminium
Material - Bonnet:Aluminium
Material - Elastomers:Synthetic rubber
Products - ATEX:Yes
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51030302
Products - HS Code (Customs):84814090
Products - HTS Code (Harmonised Tariff Schedule):8481400093
Classification - UNSPSC code:40141606
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:91.0
Products - Product - Length:232.0
Products - Product - Width:103.0
Products - Product - Weight:1.46
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Czech Republic
Range:V68H
Series:Olympian Plus

Accessories

Service Kits

Mountings

Wall Bracket

Izdelek:18-001-979
Port size:G3/4;G1

Silencers