Single station for V44/V45 Mini ISO valves

Izdelek: V70401-A5B
    Medium:Compressed Air
    Port size:G1/8
    Operating temperature:-15 ... 50 °C
    Standard:ISO 15407-1;VDMA 24 563
    Material - Nuts & screws:Zinc plated steel
    Products - REACH:Available on request

    Technical Details

    AttributeValue
    Medium:Compressed Air
    Port size:G1/8
    Operating temperature:-15 ... 50 °C
    Standard:ISO 15407-1;VDMA 24 563
    Material - Nuts & screws:Zinc plated steel
    Products - REACH:Available on request
    Products - RoHS Compliant:Available on request
    Products - WEEE:WEEE
    Products - eClass 11:51030701
    Products - HS Code (Customs):84819000
    Products - HTS Code (Harmonised Tariff Schedule):8481900020
    Classification - UNSPSC code:27131600
    Products - US Export Control Classification Number (ECCN):EAR99
    Products - Product - Height:25.0
    Products - Product - Length:90.0
    Products - Product - Width:60.0
    Products - Product - Weight:0.08
    Products - Unit of Measure:EA
    Country of Origin:Czech Republic
    Range:V44/V45

    Accessories

    Fittings

    Straight adaptor - male/parallel

    Izdelek:C02250618
    Thread:G1/8
    O/D Tube:6 mm
    Shape:Straight

    90° Swivel Elbow Adaptor

    Izdelek:C02470618
    Thread:G1/8
    O/D Tube:6 mm
    Shape:Elbow

    Silencers