Modular sub-bases and end plates for V44/V45 Mini ISO valves

Izdelek: V70425-65F
  • Flexible sub-base system
Medium:Compressed Air
Port size:6mm PIF
Operating temperature:-15 ... 50 °C
Standard:ISO 15407-1;VDMA 24 563
Material - Nuts & screws:Zinc plated steel
Products - REACH:Available on request

Technical Details

AttributeValue
Medium:Compressed Air
Port size:6mm PIF
Operating temperature:-15 ... 50 °C
Standard:ISO 15407-1;VDMA 24 563
Material - Nuts & screws:Zinc plated steel
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:WEEE
Products - eClass 11:51030701
Products - HS Code (Customs):84819000
Products - HTS Code (Harmonised Tariff Schedule):8481900020
Classification - UNSPSC code:27131600
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:25.0
Products - Product - Length:90.0
Products - Product - Width:60.0
Products - Product - Weight:0.151
Products - Unit of Measure:EA
Country of Origin:Czech Republic
Range:V44/V45