Fixed length sub-base

Izdelek: V70510-BA0
  • Flexible sub-base system
Medium:Compressed Air
Port size:G1/4
Operating temperature:-15 ... 50 °C
Number of stations:10
Standard:ISO 15407-1;VDMA 24 563
Material - Nuts & screws:Zinc plated steel

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Operating temperature:-15 ... 50 °C
Number of stations:10
Standard:ISO 15407-1;VDMA 24 563
Material - Nuts & screws:Zinc plated steel
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:WEEE
Products - eClass 11:51030701
Products - HS Code (Customs):84819000
Products - HTS Code (Harmonised Tariff Schedule):8481900020
Classification - UNSPSC code:27131600
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:299.0
Products - Product - Length:65.0
Products - Product - Width:32.0
Products - Product - Weight:1.58
Products - Unit of Measure:EA
Country of Origin:Czech Republic
Range:V44/V45