End plate kit

Izdelek: V70524-CAC
  • Flexible sub-base system
Medium:Compressed Air
Port size:G3/8
Operating temperature:-15 ... 50 °C
Standard:ISO 15407-1;VDMA 24 563
Material - Nuts & screws:Zinc plated steel
Products - REACH:Available on request

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/8
Operating temperature:-15 ... 50 °C
Standard:ISO 15407-1;VDMA 24 563
Material - Nuts & screws:Zinc plated steel
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:WEEE
Products - eClass 11:51030701
Products - HS Code (Customs):84819000
Products - HTS Code (Harmonised Tariff Schedule):8481900020
Classification - UNSPSC code:27131600
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:50.0
Products - Product - Length:180.0
Products - Product - Width:120.0
Products - Unit of Measure:EA
Range:V44/V45