Double pressure regulator plate, ports 2 + 4 regulated

Izdelek: V70527-KA4
    Medium:Compressed Air
    Operating temperature:-15 ... 50 °C
    Standard:ISO 15407-1;VDMA 24 563
    Material - Nuts & screws:Zinc plated steel
    Products - REACH:Available on request
    Products - RoHS Compliant:Available on request

    Technical Details

    AttributeValue
    Medium:Compressed Air
    Operating temperature:-15 ... 50 °C
    Standard:ISO 15407-1;VDMA 24 563
    Material - Nuts & screws:Zinc plated steel
    Products - REACH:Available on request
    Products - RoHS Compliant:Available on request
    Products - WEEE:WEEE
    Products - eClass 11:51030701
    Products - HS Code (Customs):84819000
    Products - HTS Code (Harmonised Tariff Schedule):8481900020
    Classification - UNSPSC code:27131600
    Products - US Export Control Classification Number (ECCN):EAR99
    Products - Product - Height:28.0
    Products - Product - Length:90.0
    Products - Product - Width:60.0
    Products - Product - Weight:0.54
    Products - Unit of Measure:EA
    Products - B10 Value:1.0E7
    Country of Origin:Switzerland
    Range:V44/V45