Single pressure regulator plate, ports 2 and 4 regulated

Izdelek: V71012-KB4
  • For ISO #1,#2 and #3
Medium:Compressed Air
ISO size:ISO #1
Standard:ISO 5599-1;VDMA 24 345
Material - Nuts & screws:Zinc plated steel;Brass;Stainless steel
Material - Seals:Nitrile rubber
Range:V710

Technical Details

AttributeValue
Medium:Compressed Air
ISO size:ISO #1
Standard:ISO 5599-1;VDMA 24 345
Material - Nuts & screws:Zinc plated steel;Brass;Stainless steel
Material - Seals:Nitrile rubber
Range:V710