VM15 Series Valve Slice

Izdelek: VM158517AB313B
  • Fieldbus, multipole or individually wired for installation flexibility
  • Long life up to 100 million cycles
  • Up to 32 solenoids (16 valves) in one valve island
  • Compact and lightweight
  • Integral push in fittings
Medium:Compressed Air
Port size:8mm PIF
Operation:5/2
Actuation:Sol/Spring
Voltage:24Vdc
Certification:CE

Technical Details

AttributeValue
Medium:Compressed Air
Port size:8mm PIF
Operation:5/2
Actuation:Sol/Spring
Voltage:24Vdc
Certification:CE
Operating pressure:3 ... 8 bar
Operating temperature:-5 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:-5 ... 50 °C
Pilot:Internal
Manual Override:Push only
Protection class:IP65
Surge suppression:Varistor
Mounting:DIN-rail;Through hole mounting
Material - Body:Engineered PPA co-polymer
Material - Seals:Nitrile rubber
Products - IP Rating:IP65
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:WEEE
Products - eClass 11:51030190
Products - HS Code (Customs):84812090
Products - HTS Code (Harmonised Tariff Schedule):8481200050
Classification - UNSPSC code:40141609
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:15.0
Products - Product - Length:93.5
Products - Product - Width:72.0
Products - Product - Weight:0.16
Products - Unit of Measure:EA
Products - B10 Value:1.0E7
Products - Shelf Life:10 years
Country of Origin:Czech Republic
Range:VM15