VM15 Series Valve Slice

Izdelek: VM158611AB313B
  • Fieldbus, multipole or individually wired for installation flexibility
  • Long life up to 100 million cycles
  • Up to 32 solenoids (16 valves) in one valve island
  • Compact and lightweight
  • Integral push in fittings
Medium:Compressed Air
Port size:8mm PIF
Operation:5/3
Actuation:Sol/Sol
Function:APB
Voltage:24Vdc

Technical Details

AttributeValue
Medium:Compressed Air
Port size:8mm PIF
Operation:5/3
Actuation:Sol/Sol
Function:APB
Voltage:24Vdc
Certification:CE
Operating pressure:3 ... 8 bar
Operating temperature:-5 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:-5 ... 50 °C
Pilot:Internal
Manual Override:Push only
Protection class:IP65
Surge suppression:Varistor
Mounting:DIN-rail;Through hole mounting
Material - Body:Engineered PPA co-polymer
Material - Seals:Nitrile rubber
Range:VM15