Proportional pressure control valve

Izdelek: VP5006BJ411H00
  • Closed loop air pilot operated proportional pressure control valve
  • Adjustable for a wide range of applications
  • Fast response
  • Low power consumption
  • High flow
Medium:Compressed Air
Port size:G1/4
Operation:3/2
Air consumption:5 l/min
Operating temperature:0 ... 50 °C
Maximum operating pressure:12,0 bar

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Operation:3/2
Air consumption:5 l/min
Operating temperature:0 ... 50 °C
Maximum operating pressure:12,0 bar
Electrical connection:M12x1 5 pin
Protection class:IP65;NEMA 4
Spool technology:Glandless spool and sleeve
Output pressure:0 ... 6 bar
Control signal:4..20 mA
Fluid:Compressed air, filtered and non-lubricated
Material - Body:Aluminium;Zinc high-pressure diecast
Material - Elastomers:Nitrile rubber
Range:VP50

Accessories

Connectors

Electrical Connectors M12 x 1

Izdelek:0250081000000000
Voltage:10 … 32Vdc
Connector type:M12x1 5 pin

Fittings

Straight adaptor - male/parallel

Izdelek:C02250828
Thread:G1/4
O/D Tube:8 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02470828
Thread:G1/4
O/D Tube:8 mm
Shape:Elbow

Switches

Electrical Connectors M12 x 1

Izdelek:0250081000000000
Voltage:10 … 32Vdc
Connector type:M12x1 5 pin

Silencers

Tubing

Tube cutter

Izdelek:M/3314
Colour:Red

Nylon tubing

Izdelek:PA2-0008025C
Standard:DIN 74324
O/D Tube:8 mm
Length:25 m

Nylon tubing

Izdelek:PA2-0008100
Standard:DIN 74324
O/D Tube:8 mm
Length:100 m