Programmable proportional pressure control valve

Izdelek: VP5110BJ411H00
  • Closed loop air pilot digital proportional control valve
  • Fully programmable with on-board diagnostics
  • Ability to set up offline
  • Multi-language menu option
  • Password protection option at first level functionality
  • Instant LED warning functions
  • Pressure output display
  • no gauge necessary
  • High speed response
Medium:Compressed Air
Port size:G1/4
Operation:3/2
Air consumption:5 l/min
Operating pressure:0 ... 10 bar
Operating temperature:0 ... 50 °C

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Operation:3/2
Air consumption:5 l/min
Operating pressure:0 ... 10 bar
Operating temperature:0 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:0 ... 50 °C
Electrical connection:M12x1 5 pin
Protection class:IP65;NEMA 4
Spool technology:Glandless spool and sleeve
Control signal:4..20 mA
Fluid:Compressed air, filtered and non-lubricated
Material - Body:Aluminium;Zinc high-pressure diecast
Material - Elastomers:Nitrile rubber
Products - IP Rating:NEMA 4
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:WEEE
Products - eClass 11:51050403
Products - HS Code (Customs):84812090
Products - HTS Code (Harmonised Tariff Schedule):8481200050
Classification - UNSPSC code:41112404
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:50.0
Products - Product - Length:135.0
Products - Product - Width:55.0
Products - Product - Weight:0.6
Products - Unit of Measure:EA
Products - B10 Value:1.35E7
Products - Shelf Life:10 years
Range:VP51

Accessories

Connectors

Electrical Connectors M12 x 1

Izdelek:0250081000000000
Voltage:10 … 32Vdc
Connector type:M12x1 5 pin

Fittings

Straight adaptor - male/parallel

Izdelek:C02250828
Thread:G1/4
O/D Tube:8 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02470828
Thread:G1/4
O/D Tube:8 mm
Shape:Elbow

Switches

Electrical Connectors M12 x 1

Izdelek:0250081000000000
Voltage:10 … 32Vdc
Connector type:M12x1 5 pin

Silencers

Tubing

Tube cutter

Izdelek:M/3314
Colour:Red

Nylon tubing

Izdelek:PA2-0008025C
Standard:DIN 74324
O/D Tube:8 mm
Length:25 m

Nylon tubing

Izdelek:PA2-0008100
Standard:DIN 74324
O/D Tube:8 mm
Length:100 m