VS26 Series, 5/2 valve, sol/spring (24Vdc) with soft seal spool, non-locking

Izdelek: VS26S517DF313A
  • Multipole or integrated fieldbus for installation flexibility
  • Field expandable with single add-on stations
  • UL and ATEX
  • Universal PNP/NPN 24 V d.c. Multipole
Medium:Compressed Air
Operation:5/2
Actuation:Sol/Spring
Voltage:24Vdc
Operating pressure:1.6 ... 10 bar
Operating temperature:-15 ... 50 °C

Technical Details

AttributeValue
Medium:Compressed Air
Operation:5/2
Actuation:Sol/Spring
Voltage:24Vdc
Operating pressure:1.6 ... 10 bar
Operating temperature:-15 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:-5 ... 50 °C
Pilot:Internal
Manual Override:Non-Locking
Protection class:IP65
Standard:ISO 15407-2
Spool technology:Softseal spool
Products - IP Rating:IP65
Products - REACH:Unavailable
Products - RoHS Compliant:Unavailable
Products - UL:Yes
Products - WEEE:WEEE
Products - eClass 11:51030190
Products - HS Code (Customs):84812090
Products - HTS Code (Harmonised Tariff Schedule):8481200050
Classification - UNSPSC code:40141609
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:110.0
Products - Product - Length:27.0
Products - Product - Width:52.5
Products - Product - Weight:0.219
Products - Unit of Measure:EA
Products - B10 Value:1.2E7
Products - DIN-ISO 13849:CAT B (1*)
Products - Shelf Life:10 years
Country of Origin:Czech Republic
Range:VS26

Accessories

Gauges

Mini ISO Valves - Gauge

Izdelek:V70534-500
Standard:ISO 15407-1;VDMA 24 563