Inline valves - manual/mechanical

Izdelek: X3067702
  • Wide range of operators
  • Suitable for multi-directional flow and dual supply applications
  • High flow capacity
  • Lightweight corrosion resistant materials
Medium:Compressed Air
Port size:G1/4
Operation:5/2
Actuation:Lever/Lever
Operating pressure:-0.9 ... 10 bar
Operating temperature:0 ... 70 °C

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Operation:5/2
Actuation:Lever/Lever
Operating pressure:-0.9 ... 10 bar
Operating temperature:0 ... 70 °C
fluid_temperature_temperature_celsius_min_to_max_range:0 ... 70 °C
Mounting:Through holes in valve body
Material - Body:Zinc
Material - Seals:Nitrile rubber
Products - REACH:Unavailable
Products - RoHS Compliant:Unavailable
Products - WEEE:NonWEEE
Products - eClass 11:51030190
Products - HS Code (Customs):84812090
Products - HTS Code (Harmonised Tariff Schedule):8481200050
Classification - UNSPSC code:40141609
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:28.0
Products - Product - Length:140.0
Products - Product - Width:47.0
Products - Unit of Measure:EA
Products - B10 Value:1000000.0
Products - DIN-ISO 13849:CAT B (1*)
Products - Shelf Life:10 years
Country of Origin:Czech Republic
Range:Super X

Accessories

Fittings

Straight adaptor - male/parallel

Izdelek:C02250828
Thread:G1/4
O/D Tube:8 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02470828
Thread:G1/4
O/D Tube:8 mm
Shape:Elbow

Silencers

Tubing

Tube cutter

Izdelek:M/3314
Colour:Red

Nylon tubing

Izdelek:PA2-0008025C
Standard:DIN 74324
O/D Tube:8 mm
Length:25 m

Nylon tubing

Izdelek:PA2-0008100
Standard:DIN 74324
O/D Tube:8 mm
Length:100 m