Rezultati 11 do 20 od 121

Medium

Brand

Port size

Voltage

Material - Seat seal

Range

Inline Valves - Manual/Mechanical

Izdelek:S/666/108
Operation:3/2
Actuation:Variable Roller/Spring
Port size:G1/8
Function:NC

Solenoid Actuated NAMUR Valve

Izdelek:2623077305002400
Operation:5/2
Actuation:Sol/Air spring
Port size:G1/4;NAMUR
Voltage:24Vdc
Coil code:3050

Inline Valves - Manual/Mechanical

Izdelek:S/666/116
Operation:3/2
Actuation:Antenna Spring/Spring
Port size:G1/8
Function:NC

Inline Valves - Manual/Mechanical

Izdelek:S/667/8
Operation:3/2
Actuation:Roller/Spring
Port size:G1/8
Function:NO

Inline Valves - Manual/Mechanical

Izdelek:S/1340/14
Operation:3/2
Actuation:Plunger/Spring
Port size:G1/4

Inline Valves - Solenoid

Izdelek:2623000303023050
Operation:5/2
Actuation:Sol/Spring
Port size:G1/4
Voltage:230Vac
Coil code:3030

Solenoid Actuated NAMUR Valve

Izdelek:2623177000000000
Operation:5/2
Actuation:Sol/Sol
Port size:G1/4;NAMUR

Inline Valves - Manual/Mechanical

Izdelek:S/666/117
Operation:3/2
Actuation:Lever (long)/Lever (panel mounting)
Port size:G1/8
Function:NC

Inline Valves - Solenoid

Izdelek:2622200305202400
Operation:4/2
Actuation:Sol/Spring
Port size:G1/4
Voltage:24Vdc

Inline Valves - Solenoid

Izdelek:2636065024202400
Operation:5/2
Actuation:Sol/Air spring
Port size:G1/4
Voltage:24Vdc
Coil code:0242
Rezultati 11 do 20 od 121