Rezultati 41 do 50 od 52

M/1700 Sub-base - Solenoid and Pilot Valves -

Izdelek:M/1761/152/MA18J
Operation:5/2
Actuation:Sol/Air spring
Port size:G1/8
Voltage:110/120Vac 50/60Hz

ISO Star Valve - Solenoid

Izdelek:SXE9575-Z70-81-89N
ISO size:ISO #3
Operation:5/2
Actuation:Sol/Air spring
Standard:ISO 5599-1;VDMA 24 345
Voltage:220Vac
Connector type:CNOMO 30mm

M/1700 Sub-base - Solenoid and Pilot Valves -

Izdelek:M/1761/152/MD88J
Operation:5/2
Actuation:Sol/Air spring
Port size:G1/8
Voltage:110/120Vac 50/60Hz

ISO Valve - Solenoid

Izdelek:UM/22456/172/61/19J
ISO size:ISO #4
Operation:5/2
Actuation:Sol/Air spring
Standard:ISO 5599-1;VDMA 24 345
Voltage:220Vac
Connector type:22mm Industrial standard

M/1700 Sub-base - Solenoid and Pilot Valves -

Izdelek:QM/1761/152/MD/11
Operation:5/2
Actuation:Sol/Air spring
Port size:G1/8
Voltage:Suitable for High power coils

M/1700 Sub-base - Solenoid and Pilot Valves -

Izdelek:M/1762/152/MA18J
Operation:5/2
Actuation:Sol/Air spring
Port size:G1/4
Voltage:110/120Vac 50/60Hz

ISO Star Valve - Solenoid

Izdelek:SXE9574-Z70-81-89N
ISO size:ISO #2
Operation:5/2
Actuation:Sol/Air spring
Standard:ISO 5599-1;VDMA 24 345
Voltage:220Vac
Connector type:CNOMO 30mm

M/1700 Sub-base - Solenoid and Pilot Valves -

Izdelek:QM/1764/152/MA/11
Operation:5/2
Actuation:Sol/Air spring
Port size:G1/2
Voltage:Suitable for Low power coils

M/1700 Sub-base - Solenoid and Pilot Valves -

Izdelek:QM/1762/152/MA/11
Operation:5/2
Actuation:Sol/Air spring
Port size:G1/4
Voltage:Suitable for Low power coils

M/1700 Sub-base - Solenoid and Pilot Valves -

Izdelek:M/1764/152/MA19J
Operation:5/2
Actuation:Sol/Air spring
Port size:G1/2
Voltage:220/240Vac 50/60Hz
Rezultati 41 do 50 od 52