Rezultati 51 do 60 od 366

Brand

Port size

Operation

Function

Protection class

Material - Seat seal

Range

no image

Herion Spare Coils

Izdelek:0000000380302450
Voltage:24Vac 50/60Hz
Coil code:3803
no image

Herion Spare Coils

Izdelek:0000000020022000
Voltage:220Vdc
Coil code:0200
no image

Herion Spare Coils

Izdelek:0000000024611000
Voltage:110Vdc
Coil code:0246
no image

Herion Spare Coils

Izdelek:0000000070002450
Voltage:24Vac 50/60Hz
Coil code:0700

Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G1/2

Izdelek:8259214.9150.00000
Operation:2/2
Port size:G1/2
Voltage:No coil
Function:NC
Coil code:9150
no image

Herion Spare Coils

Izdelek:0000000080012060
Voltage:120V, 60 Hz
Coil code:0800
no image

Herion Spare Coils

Izdelek:0000000080002450
Voltage:24Vac 50/60Hz
Coil code:0800
no image

Herion Spare Coils

Izdelek:0000000023702400
Voltage:24Vdc
Coil code:0237

Direct solenoid actuated poppet valves

Izdelek:9502310024602400
Operation:2/2
Port size:G1/4
Voltage:24Vdc
Function:NO
Coil code:0246
no image

Herion Spare Coils

Izdelek:0000000020004850
Voltage:48Vac 50/60Hz
Coil code:0200
Rezultati 51 do 60 od 366