Rezultati 21 do 30 od 1053

Medium

Brand

Shape

O/D Tube

Series

Y Connector (unequal)

Izdelek:C00820604
Shape:Y

Stem Elbow

Izdelek:C00430800
O/D Tube:8 mm
O/D Stem:8.0
Shape:Elbow

Union elbow

Izdelek:C00400800
O/D Tube:8 mm
Shape:Elbow

Straight adaptor - male/taper

Izdelek:C01250618
Thread:R1/8
O/D Tube:6 mm
Shape:Straight

Union tee

Izdelek:C00601000
O/D Tube:10 mm
Shape:Tee

Stem reducer

Izdelek:C00230604
O/D Tube:4 mm
O/D Stem:6.0
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C01471228
Thread:R1/4
O/D Tube:12 mm
Shape:Elbow

90° Swivel Elbow Adaptor

Izdelek:C01471028
Thread:R1/4
O/D Tube:10 mm
Shape:Elbow

90° Swivel Elbow Adaptor

Izdelek:C02470818
Thread:G1/8
O/D Tube:8 mm
Shape:Elbow

Banjo Flow Control (out) - parallel

Izdelek:C0K510405
Thread:M5
O/D Tube:4 mm
Shape:Banjo
Rezultati 21 do 30 od 1053