Priključki

Norgren Express vključuje veliko preizkušenih znamk, kot sta ENOTS in Pneufit ter s tem ponuja obsežen nabor priključkov, vključno s pritisnimi, vtičnimi in tlačnimi, uporabnih v mnoge namene.

Rezultati 41 do 50 od 2383

Brand

Shape

O/D Tube

Series

Pneufit Push-In Fittings

Izdelek:102250418
Thread:G1/8
O/D Tube:4 mm
Shape:Straight

Fleetfit Vehicle Push-In Fittings

Izdelek:97450307
Standard:DIN 74324
O/D Tube:12 mm
Shape:Straight

Stem reducer

Izdelek:C00230604
O/D Tube:4 mm
O/D Stem:6.0
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C01471228
Thread:R1/4
O/D Tube:12 mm
Shape:Elbow

Pneufit Push-In Fittings

Izdelek:102470405
Thread:M5
O/D Tube:4 mm
Shape:Elbow

Pneufit Push-In Fittings

Izdelek:102251248
Thread:G1/2
O/D Tube:12 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C01471028
Thread:R1/4
O/D Tube:10 mm
Shape:Elbow

Straight (int hex only), M5 Thread 5/32" OD

Izdelek:M022A0405
Thread:M5
O/D Tube:4 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02470818
Thread:G1/8
O/D Tube:8 mm
Shape:Elbow

Banjo Flow Control (out) - parallel

Izdelek:C0K510405
Thread:M5
O/D Tube:4 mm
Shape:Banjo
Rezultati 41 do 50 od 2383