Rezultati 11 do 20 od 30

Excelon Plus Reverse Flow Regulator, 1/4" NPT, 0.3-4 bar

Izdelek:R82R-2AK-RFN
Port size:1/4" PTF
Outlet pressure adjustment:0.3 ... 4 bar
Gauge:Without

Excelon Plus Reverse Flow Regulator, 1/4" NPT, 0.3-4 bar, integrated gauge

Izdelek:R82R-2AK-RFG
Port size:1/4" PTF
Outlet pressure adjustment:0.3 ... 4 bar
Gauge:Integrated Gauge

R07 Series general purpose pressure regulator, 1/4 PTF, 0.3-7 bar, without gauge

Izdelek:R07-200-NNKA
Port size:1/4" PTF
Outlet pressure adjustment:0.3 ... 7 bar
Gauge:Without

Excelon general purpose pressure regulator, 1/4 PTF, 0.3-10 bar, without gauge

Izdelek:R72G-2AK-NMN
Port size:1/4" PTF
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Without

Excelon general purpose pressure regulator, 1/4 PTF, 0.3-4 bar, without gauge

Izdelek:R72G-2AK-NFN
Port size:1/4" PTF
Outlet pressure adjustment:0.3 ... 4 bar
Gauge:Without

R07 Series general purpose pressure regulator, 1/4 PTF, 0.3-10 bar, without gauge

Izdelek:R07-205-RNMA
Port size:1/4" PTF
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Without

R07 Series general purpose pressure regulator, 1/4 PTF, 0.3-8.6 bar, without gauge

Izdelek:R07-200-RNLA
Port size:1/4" PTF
Outlet pressure adjustment:0.3 ... 8.6 bar
Gauge:Without

R07 Series general purpose pressure regulator, 1/4 PTF, 0.3-7 bar, with gauge

Izdelek:R07-200-RGKA
Port size:1/4" PTF
Outlet pressure adjustment:0.3 ... 7 bar
Gauge:With

R07 Series general purpose pressure regulator, 1/4 PTF, 0.1-0.7 bar, with gauge

Izdelek:R07-200-RGAA
Port size:1/4" PTF
Outlet pressure adjustment:0.1 ... 0.7 bar
Gauge:With

R07 Series general purpose pressure regulator, 1/4 PTF, 0.3-3.5 bar, with gauge

Izdelek:R07-200-RGEA
Port size:1/4" PTF
Outlet pressure adjustment:0.3 ... 3.5 bar
Gauge:With
Rezultati 11 do 20 od 30