Rezultati 11 do 20 od 22

Olympian Plus oil fog lubricator, 1 PTF, closed bowl

Izdelek:L68C-8AP-ERN
Port size:1" PTF
Drain type:Closed bowl
Material - Bowl:Aluminium

Olympian Plus high flow oil removal filter, 1 PTF, automatic drain, 0,01µm filter element

Izdelek:F68H-8AD-AU0
Port size:1" PTF
Drain type:Auto drain
Material - Bowl:Aluminium

Olympian Plus general purpose filter, 1 PTF, automatic drain, 5µm filter element

Izdelek:F68G-8AN-AR1
Port size:1" PTF
Drain type:Auto drain
Filter element:5,00 µm
Material - Bowl:Aluminium

Olympian Plus soft start dump valve, 1 PTF, 3-10 bar, sol/spring operated

Izdelek:P68F-8AD-PFA
Actuation:Sol/Spring
Port size:1" PTF
Voltage:24Vdc, 2W

Olympian Plus filter/regulator, 1 PTF, 0.7-17 bar, automatic drain, 40µm filter element, without gauge

Izdelek:B68G-8AT-AR3-RSN
Port size:1" PTF
Drain type:Auto drain
Filter element:40,00 µm
Material - Bowl:Aluminium
Outlet pressure adjustment:0.7 ... 17 bar
Gauge:Without

Olympian Plus filter/regulator, 1 PTF, 0.7-17 bar, automatic drain, 5µm filter element, without gauge

Izdelek:B68G-8AT-AR1-RSN
Port size:1" PTF
Drain type:Auto drain
Filter element:5,00 µm
Material - Bowl:Aluminium
Outlet pressure adjustment:0.7 ... 17 bar
Gauge:Without

Olympian Plus 68 Series Plug-in System Shut-off Valve

Izdelek:T68H-8AB-B2N
Port size:1" PTF

Olympian Plus general purpose pressure regulator, 1 PTF, 0.7-17 bar, without gauge

Izdelek:R68G-8AT-RSN
Port size:1" PTF
Outlet pressure adjustment:0.7 ... 17 bar
Gauge:Without

Olympian Plus soft start dump valve, 1 PTF, 3-17 bar, air/spring operated

Izdelek:P68F-8GA-NNN
Actuation:Air/Spring
Port size:1" PTF
Voltage:No solenoid

Olympian Plus micro fog lubricator, 1 PTF, closed bowl

Izdelek:L68M-8AP-ERN
Port size:1" PTF
Drain type:Closed bowl
Material - Bowl:Aluminium
Rezultati 11 do 20 od 22