Rezultati 11 do 13 od 13

R38 Series stainless steel precision regulator, 1/4 NPT, 0.04-2 bar, without gauge

Izdelek:R38-240-RNCA
Port size:1/4" NPT
Outlet pressure adjustment:0.04 ... 2 bar
Gauge:Without

B52G Series stainless steel filter/regulator, 1/4 NPT, 0.5-10 bar, manual drain, 40µm filter element, without gauge

Izdelek:B52G-2AD-DG3-RMN
Standard:NACE MR-0175, 2002 revision
Port size:1/4" NPT
Drain type:Manual
Filter element:40,00 µm
Material - Bowl:Stainless steel
Outlet pressure adjustment:0.5 ... 10 bar

B52G Series stainless steel filter/regulator, 1/4 NPT, 0.5-10 bar, automatic drain, 25µm filter element, without gauge

Izdelek:B52G-2AD-AC2-FMN
Standard:NACE MR-0175, 2002 revision
Port size:1/4" NPT
Drain type:Auto drain
Filter element:25,00 µm
Material - Bowl:Stainless steel
Outlet pressure adjustment:0.5 ... 10 bar
Rezultati 11 do 13 od 13