Rezultati 21 do 26 od 26

Olympian Plus general purpose pressure regulator, G1-1/4, 0.7-17 bar, without gauge

Izdelek:R68G-AGT-RSN
Port size:G1-1/4
Outlet pressure adjustment:0.7 ... 17 bar
Gauge:Without

Olympian Plus general purpose pressure regulator, G1-1/4, 0.4-8 bar, without gauge

Izdelek:R68G-AGT-RLN
Port size:G1-1/4
Outlet pressure adjustment:0.4 ... 8 bar
Gauge:Without

Olympian Plus soft start dump valve, G1-1/4, 3-10 bar, sol/spring operated

Izdelek:P68F-AGH-NPN
Actuation:Sol/Spring
Port size:G1-1/4
Voltage:24Vdc, 4.5W

Olympian Plus soft start dump valve, G1-1/4, 3-17 bar, air/spring operated

Izdelek:P68F-AGB-NNN
Actuation:Air/Spring
Port size:G1-1/4
Voltage:No solenoid

Olympian Plus oil fog lubricator, G1-1/4, closed bowl

Izdelek:L68C-AGE-ERN
Port size:G1-1/4
Drain type:Closed bowl
Material - Bowl:Aluminium

Olympian Plus filter/regulator, G1-1/4, 0.7-17 bar, automatic drain, 40µm filter element, without gauge

Izdelek:B68G-AGT-AR3-RSN
Port size:G1-1/4
Drain type:Auto drain
Filter element:40,00 µm
Material - Bowl:Aluminium
Outlet pressure adjustment:0.7 ... 17 bar
Gauge:Without
Rezultati 21 do 26 od 26