Rezultati 11 do 20 od 82

Olympian Plus general purpose pressure regulator, G3/4, 0.3-10 bar, without gauge

Izdelek:R64G-6GK-RMN
Port size:G3/4
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Without

Olympian Plus high flow oil removal filter, G3/4, automatic drain, 0,01µm filter element

Izdelek:F68H-6GD-AU0
Port size:G3/4
Drain type:Auto drain
Material - Bowl:Aluminium

Olympian Plus oil fog lubricator, G3/4, closed bowl

Izdelek:L64C-6GP-EDN
Port size:G3/4
Material - Bowl:Aluminium

Olympian Plus micro fog lubricator, G3/4, closed bowl

Izdelek:L68M-6GP-ERN
Port size:G3/4
Drain type:Closed bowl
Material - Bowl:Aluminium

Olympian 68 3/2 G3/4 Shut-off Valve

Izdelek:T68C-6GB-B2N
Port size:G3/4

Olympian Plus general purpose filter, G3/4, manual drain, 40µm filter element

Izdelek:F64G-6GN-MD3
Port size:G3/4
Drain type:Manual
Filter element:40,00 µm
Material - Bowl:Aluminium

Olympian Plus ultra high efficiency coalescing filter, G3/4, automatic drain, 0,01µm filter element

Izdelek:FFV68-608
Port size:G3/4
Drain type:Auto drain
Material - Bowl:Aluminium
Gauge:Without

Olympian Plus micro fog lubricator, G3/4, closed bowl

Izdelek:L68M-6GP-EUN
Port size:G3/4
Drain type:Closed bowl
Material - Bowl:Aluminium

Olympian Plus soft start dump valve, G3/4, 3-17 bar, pilot operated

Izdelek:P68F-6GB-NNN
Actuation:Pilot
Port size:G3/4

Olympian 64 3/2 G1/2 Avstängningsventil

Izdelek:T64T-6GB-P1N
Port size:G3/4
Rezultati 11 do 20 od 82