Rezultati 21 do 30 od 33

Olympian Plus high flow oil removal filter, G3/8, automatic drain, 0,01µm filter element

Izdelek:F64H-3GD-AD0
Port size:G3/8
Drain type:Auto drain
Material - Bowl:Aluminium

Olympian Plus general purpose pressure regulator, G3/8, 0.7-17 bar, without gauge

Izdelek:R64G-3GT-RSN
Port size:G3/8
Outlet pressure adjustment:0.7 ... 17 bar
Gauge:Without

Olympian Plus general purpose pressure regulator, G3/8, 0.3-10 bar, without gauge

Izdelek:R64G-3GT-RMN
Port size:G3/8
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Without

Olympian Plus soft start dump valve, G3/8, 3-10 bar, sol/spring operated

Izdelek:P64F-3GD-PFA
Actuation:Sol/Spring
Port size:G3/8
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, G3/8, 3-10 bar, sol/spring operated

Izdelek:P64F-3GC-PFN
Actuation:Sol/Spring
Port size:G3/8
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, G3/8, 3-10 bar, sol/spring operated

Izdelek:P64F-3GC-PFA
Actuation:Sol/Spring
Port size:G3/8
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, G3/8, 3-10 bar, sol/spring operated

Izdelek:P64F-3GC-PAN
Actuation:Sol/Spring
Port size:G3/8
Voltage:110/120Vac 50/60Hz, 4/2.5 VA

Olympian Plus high flow oil removal filter, G3/8, manual drain, 0,01µm filter element

Izdelek:F64H-3GN-MD0
Port size:G3/8
Drain type:Manual
Material - Bowl:Aluminium

Olympian Plus coalescing filter, G3/8, automatic drain, 0,01µm filter element

Izdelek:F64C-3GD-AD0
Port size:G3/8
Drain type:Auto drain
Material - Bowl:Aluminium
Rezultati 21 do 30 od 33