Rezultati 51 do 60 od 208

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Izdelek:P64F-NNC-PFN
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:24Vdc, 2W

Olympian Plus filter/regulator, without yoke, 0.3-10 bar, automatic drain, 40µm filter element, without gauge

Izdelek:B64G-NNK-AD3-NMN
Port size:Without Yoke
Drain type:Auto drain
Filter element:40,00 µm
Material - Bowl:Aluminium
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Without

Olympian Plus high flow oil removal filter, without yoke, automatic drain, 0,01µm filter element

Izdelek:F68H-NNN-AU0
Port size:Without Yoke
Drain type:Auto drain
Material - Bowl:Aluminium

Olympian Plus general purpose filter, without yoke, manual drain, 5µm filter element

Izdelek:F68G-NNN-MM1
Port size:Without Yoke
Drain type:Manual
Filter element:5,00 µm
Material - Bowl:Aluminium

Olympian Plus soft start dump valve, without yoke, 3-17 bar, air/spring operated

Izdelek:P68F-NGA-NNN
Actuation:Air/Spring
Port size:Without Yoke
Voltage:No solenoid

Olympian Plus general purpose filter, without yoke, automatic drain, 40µm filter element

Izdelek:F68G-NND-AU3
Port size:Without Yoke
Drain type:Auto drain
Filter element:40,00 µm
Material - Bowl:Aluminium

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Izdelek:P68F-NGD-PFN
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:24Vdc, 2W

Olympian Plus general purpose filter, without yoke, manual drain, 5µm filter element

Izdelek:F68G-NND-MR1
Port size:Without Yoke
Drain type:Manual
Filter element:5,00 µm
Material - Bowl:Aluminium

Olympian Plus high flow oil removal filter, without yoke, manual drain, 0,01µm filter element

Izdelek:F68H-NND-MU0
Port size:Without Yoke
Drain type:Manual
Material - Bowl:Aluminium
Rezultati 51 do 60 od 208