Rezultati 41 do 50 od 71

Multi stage vacuum pumps

Izdelek:M/58102/60
Port size:G3/4
Induced air:480,0 nl/m
Function:Standard

Flexible connector

Izdelek:M/58002
Port size:G1/2

Vacuum bellows cups

Izdelek:M/58412/02
Diameter:150 mm
Port size:G1/2

Flat vacuum cups

Izdelek:M/58311/01
Diameter:120 mm
Port size:G1/2

Multi stage vacuum pumps

Izdelek:M/58102/N/60
Port size:G3/4
Induced air:480,0 nl/m
Function:Non-return valve

Multi stage vacuum pumps

Izdelek:M/58102/90
Port size:G3/4
Induced air:708,0 nl/m
Function:Standard

Flat vacuum cups

Izdelek:M/58311/02
Diameter:120 mm
Port size:G1/2

Flat vacuum cups

Izdelek:M/58302/02
Diameter:8 mm
Port size:M5

Vacuum gauge

Izdelek:M/58080
Port size:G1/8A
scale_bar_pressure_bar_min_to_max_range:0 ... -1 bar
Rezultati 41 do 50 od 71