Rezultati 41 do 50 od 1221

Refine results

Cylinder diameter

Operation

Standard

Port size

Stroke length

ISO compact double acting cylinder, 50mm diameter, 50mm stroke

Izdelek:RA/192050/M/50
Operation:Double acting
Standard:ISO 21287
Stroke length:50 mm
Port size:G1/8
Cylinder diameter:50 mm

Roundline double acting cylinder, 63mm diameter, 80mm stroke

Izdelek:RT/57263/M/80
Operation:Double acting
Stroke length:80 mm
Port size:Rc1/4
Cylinder diameter:63 mm

ISO roundline single acting cylinder, 25mm diameter, 50mm stroke

Izdelek:RM/28025/M/50
Operation:Single acting
Standard:ISO 6432
Stroke length:50 mm
Port size:G1/8
Cylinder diameter:25 mm

Roundline single acting cylinder, 12mm diameter, 10mm stroke

Izdelek:RT/57312/MC/10
Operation:Single acting
Stroke length:10 mm
Port size:M5
Cylinder diameter:12 mm

Roundline double acting cylinder, 40mm diameter, 80mm stroke

Izdelek:RT/57240/M/80
Operation:Double acting
Stroke length:80 mm
Port size:Rc1/8
Cylinder diameter:40 mm

ISO roundline double acting cylinder, 20mm diameter, 200mm stroke

Izdelek:RM/8020/M/200
Operation:Double acting
Standard:ISO 6432
Stroke length:200 mm
Port size:G1/8
Cylinder diameter:20 mm

Roundline single acting cylinder, 25mm diameter, 25mm stroke

Izdelek:RT/57325/M/25
Operation:Single acting
Stroke length:25 mm
Port size:Rc1/8
Cylinder diameter:25 mm

Roundline double acting cylinder, 50mm diameter, 80mm stroke

Izdelek:RT/57250/M/80
Operation:Double acting
Stroke length:80 mm
Port size:Rc1/4
Cylinder diameter:50 mm

Roundline double acting cylinder, 25mm diameter, 160mm stroke

Izdelek:RT/57225/M/160
Operation:Double acting
Stroke length:160 mm
Port size:Rc1/8
Cylinder diameter:25 mm

ISO roundline double acting cylinder, 20mm diameter, 40mm stroke

Izdelek:RM/8020/M/40
Operation:Double acting
Standard:ISO 6432
Stroke length:40 mm
Port size:G1/8
Cylinder diameter:20 mm
Rezultati 41 do 50 od 1221