Rezultati 11 do 14 od 14

Integrated valve and actuator (IVAC), industrial profile, 80mm diameter, 160mm stroke, 5/2 Sol/Spring

Izdelek:PRA/862080/MIR/213A/160
Operation:Double acting
Actuation:Sol/Spring
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:160 mm
Port size:G1/4
Cylinder diameter:80 mm
Voltage:24Vdc
Connector type:DIN EN 175301-803 Form C
Valve operation:5/2

Integrated valve and actuator (IVAC), industrial profile, 80mm diameter, 160mm stroke, 5/2 Sol/Sol

Izdelek:PRA/862080/MIB/213A/160
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:160 mm
Port size:G1/4
Cylinder diameter:80 mm
Voltage:24Vdc
Connector type:DIN EN 175301-803 Form C
Valve operation:5/2

ISO/VDMA profile double acting cylinder, 80mm diameter, 160mm stroke

Izdelek:PRA/182080/M/160
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:160 mm
Port size:G3/8
Cylinder diameter:80 mm

ISO/VDMA profile single acting cylinder with piston rod lock, 80mm diameter, 160mm stroke

Izdelek:PRA/182080/L4/160
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:160 mm
Port size:G3/8
Cylinder diameter:80 mm
Rezultati 11 do 14 od 14