Rezultati 41 do 45 od 45

ISO/VDMA profile single acting cylinder with piston rod lock, 125mm diameter, 25mm stroke

Izdelek:PRA/182125/L4/25
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:25 mm
Port size:G1/2
Cylinder diameter:125 mm

ISO/VDMA profile single acting cylinder with piston rod lock, 125mm diameter, 200mm stroke

Izdelek:PRA/182125/L4/200
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:200 mm
Port size:G1/2
Cylinder diameter:125 mm

ISO/VDMA profile single acting cylinder with piston rod lock, 125mm diameter, 160mm stroke

Izdelek:PRA/182125/L4/160
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:160 mm
Port size:G1/2
Cylinder diameter:125 mm

ISO/VDMA profile single acting cylinder with piston rod lock, 125mm diameter, 125mm stroke

Izdelek:PRA/182125/L4/125
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:125 mm
Port size:G1/2
Cylinder diameter:125 mm

ISO/VDMA profile single acting cylinder with piston rod lock, 125mm diameter, 100mm stroke

Izdelek:PRA/182125/L4/100
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:100 mm
Port size:G1/2
Cylinder diameter:125 mm
Rezultati 41 do 45 od 45