Rezultati 11 do 20 od 83

Refine results

ISO/VDMA profile double acting cylinder, 40mm diameter, 500mm stroke

Izdelek:PRA/182040/M/500
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:500 mm
Port size:G1/4
Cylinder diameter:40 mm

ISO/VDMA profile double acting cylinder, 40mm diameter, 125mm stroke

Izdelek:PRA/182040/M/125
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:125 mm
Port size:G1/4
Cylinder diameter:40 mm

ISO/VDMA profile single acting cylinder with piston rod lock, 40mm diameter, 160mm stroke

Izdelek:PRA/182040/L4/160
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:160 mm
Port size:G1/4
Cylinder diameter:40 mm

Integrated valve and actuator (IVAC), cleanline profile, 40mm diameter, 125mm stroke, 5/2 Sol/Sol

Izdelek:PRA/882040/MIB/M4/125
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:125 mm
Port size:G1/8
Cylinder diameter:40 mm
Voltage:24Vdc
Valve operation:5/2

Integrated valve and actuator (IVAC), cleanline profile, 40mm diameter, 80mm stroke, 5/2 Sol/Sol

Izdelek:PRA/882040/MIB/M4/80
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:80 mm
Port size:G1/8
Cylinder diameter:40 mm
Voltage:24Vdc
Valve operation:5/2

Integrated valve and actuator (IVAC), cleanline profile, 40mm diameter, 160mm stroke, 5/2 Sol/Spring

Izdelek:PRA/882040/MIR/M4/160
Operation:Double acting
Actuation:Sol/Spring
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:160 mm
Port size:G1/8
Cylinder diameter:40 mm
Voltage:24Vdc
Valve operation:5/2

Integrated valve and actuator (IVAC), industrial profile, 40mm diameter, 160mm stroke, 5/2 Sol/Spring

Izdelek:PRA/862040/MIR/213A/160
Operation:Double acting
Actuation:Sol/Spring
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:160 mm
Port size:G1/8
Cylinder diameter:40 mm
Voltage:24Vdc
Connector type:DIN EN 175301-803 Form C
Valve operation:5/2

ISO/VDMA profile double acting cylinder, 40mm diameter, 65mm stroke

Izdelek:PRA/182040/M/65
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:65 mm
Port size:G1/4
Cylinder diameter:40 mm

ISO/VDMA profile double acting cylinder, 40mm diameter, 320mm stroke

Izdelek:PRA/182040/M/320
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:320 mm
Port size:G1/4
Cylinder diameter:40 mm

ISO/VDMA profile double acting cylinder, 40mm diameter, 150mm stroke

Izdelek:PRA/182040/M/150
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:150 mm
Port size:G1/4
Cylinder diameter:40 mm
Rezultati 11 do 20 od 83