Rezultati 21 do 30 od 113

Refine results

Cylinder diameter

Brand

Operation

Stroke length

Integrated valve and actuator (IVAC), cleanline profile, 50mm diameter, 100mm stroke, 5/2 Sol/Sol

Izdelek:PRA/882050/MIB/M4/100
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:100 mm
Port size:G1/8
Cylinder diameter:50 mm
Voltage:24Vdc
Valve operation:5/2

Integrated valve and actuator (IVAC), industrial profile, 50mm diameter, 200mm stroke, 5/2 Sol/Spring

Izdelek:PRA/862050/MIR/213A/200
Operation:Double acting
Actuation:Sol/Spring
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:200 mm
Port size:G1/8
Cylinder diameter:50 mm
Voltage:24Vdc
Connector type:DIN EN 175301-803 Form C
Valve operation:5/2

ISO tie rod double acting cylinder, 32mm diameter, 80mm stroke

Izdelek:RA/8032/M/80
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:80 mm
Port size:G1/8
Cylinder diameter:32 mm

ISO tie rod double acting cylinder, 32mm diameter, 70mm stroke

Izdelek:RA/8032/M/70
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:70 mm
Port size:G1/8
Cylinder diameter:32 mm

ISO tie rod double acting cylinder, 32mm diameter, 50mm stroke

Izdelek:RA/8032/M/50
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:50 mm
Port size:G1/8
Cylinder diameter:32 mm

ISO tie rod double acting cylinder, 32mm diameter, 400mm stroke

Izdelek:RA/8032/M/400
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:400 mm
Port size:G1/8
Cylinder diameter:32 mm

ISO tie rod double acting cylinder, 32mm diameter, 320mm stroke

Izdelek:RA/8032/M/320
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:320 mm
Port size:G1/8
Cylinder diameter:32 mm

ISO tie rod double acting cylinder, 32mm diameter, 250mm stroke

Izdelek:RA/8032/M/250
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:250 mm
Port size:G1/8
Cylinder diameter:32 mm

ISO tie rod double acting cylinder, 32mm diameter, 200mm stroke

Izdelek:RA/8032/M/200
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:200 mm
Port size:G1/8
Cylinder diameter:32 mm

ISO tie rod double acting cylinder, 32mm diameter, 160mm stroke

Izdelek:RA/8032/M/160
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:160 mm
Port size:G1/8
Cylinder diameter:32 mm
Rezultati 21 do 30 od 113