Rezultati 11 do 20 od 48

Valj z vezno cevjo za bat ISO/VDMA za odprtino cevi 200 mm in hodom bata 100 mm

Izdelek:RA/8200/100
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:100 mm
Port size:G3/4
Cylinder diameter:200 mm

ISO tie rod double acting cylinder, 250mm diameter, 100mm stroke

Izdelek:RA/8250/M/100
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:100 mm
Port size:G1
Cylinder diameter:250 mm

ISO tie rod double acting cylinder, 320mm diameter, 100mm stroke

Izdelek:RA/8320/M/100
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:100 mm
Port size:G1
Cylinder diameter:320 mm

Integrated valve and actuator (IVAC), cleanline profile, 80mm diameter, 100mm stroke, 5/2 Sol/Spring

Izdelek:PRA/882080/MIR/M4/100
Operation:Double acting
Actuation:Sol/Spring
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:100 mm
Port size:G1/4
Cylinder diameter:80 mm
Voltage:24Vdc
Valve operation:5/2

Integrated valve and actuator (IVAC), cleanline profile, 50mm diameter, 100mm stroke, 5/2 Sol/Sol

Izdelek:PRA/882050/MIB/M4/100
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:100 mm
Port size:G1/8
Cylinder diameter:50 mm
Voltage:24Vdc
Valve operation:5/2

ISO tie rod double acting cylinder with piston rod lock, 125mm diameter, 100mm stroke

Izdelek:RA/8125/L4/100
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:100 mm
Port size:G1/2
Cylinder diameter:125 mm

ISO tie rod double acting cylinder, 100mm diameter, 100mm stroke

Izdelek:RA/8100/M/100
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:100 mm
Port size:G1/2
Cylinder diameter:100 mm

ISO tie rod double acting cylinder with piston rod lock, 100mm diameter, 100mm stroke

Izdelek:RA/8100/L4/100
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:100 mm
Port size:G1/2
Cylinder diameter:100 mm

ISO tie rod double acting cylinder, 80mm diameter, 100mm stroke

Izdelek:RA/8080/M/100
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:100 mm
Port size:G3/8
Cylinder diameter:80 mm

ISO tie rod double acting cylinder with piston rod lock, 80mm diameter, 100mm stroke

Izdelek:RA/8080/L4/100
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:100 mm
Port size:G3/8
Cylinder diameter:80 mm
Rezultati 11 do 20 od 48