Rezultati 31 do 40 od 158

Refine results

Cylinder diameter

Operation

Standard

Non-magnetic or magentic

Port size

ISO roundline double acting cylinder, 10mm diameter, 80mm stroke

Izdelek:RM/8010/M/80
Operation:Double acting
Standard:ISO 6432
Stroke length:80 mm
Port size:M5
Cylinder diameter:10 mm

ISO roundline double acting cylinder, 12mm diameter, 80mm stroke

Izdelek:RM/8012/M/80
Operation:Double acting
Standard:ISO 6432
Stroke length:80 mm
Port size:M5
Cylinder diameter:12 mm

ISO tie rod double acting cylinder, 160mm diameter, 80mm stroke

Izdelek:RA/8160/M/80
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:80 mm
Port size:G3/4
Cylinder diameter:160 mm

ISOLine™ tie rod double acting cylinder, 125mm diameter, 80mm stroke

Izdelek:RA/802125/M/80
Operation:Double acting
Standard:ISO 15552
Stroke length:80 mm
Port size:G1/2
Cylinder diameter:125 mm

ISOLine™ tie rod double acting cylinder, 100mm diameter, 80mm stroke

Izdelek:RA/802100/M/80
Operation:Double acting
Standard:ISO 15552
Stroke length:80 mm
Port size:G1/2
Cylinder diameter:100 mm

Roundline double acting cylinder, 50mm diameter, 80mm stroke

Izdelek:RM/55451/M/80
Operation:Double acting
Stroke length:80 mm
Port size:G1/4
Cylinder diameter:50 mm

ISO roundline double acting stainless steel cylinder, 20mm diameter, 80mm stroke

Izdelek:KM/8021/M/80
Operation:Double acting
Standard:ISO 6432
Stroke length:80 mm
Port size:G1/8
Cylinder diameter:20 mm

Air bellow, single acting, 4-1/2" diameter, 80mm stroke

Izdelek:PM/31042
Operation:Single acting
Stroke length:80 mm
Port size:G3/8
Nominal diameter:4-1/2"
Number of convolutions:2

Roundline double acting cylinder, 40mm diameter, 80mm stroke

Izdelek:RM/55441/M/80
Operation:Double acting
Stroke length:80 mm
Port size:G1/4
Cylinder diameter:40 mm

Valj z vezno cevjo za bat ISO/VDMA za odprtino cevi 200 mm in hodom bata 80 mm

Izdelek:RA/8200/M/80
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:80 mm
Port size:G3/4
Cylinder diameter:200 mm
Rezultati 31 do 40 od 158