Rezultati 41 do 44 od 44

ISO/VDMA profile single acting cylinder with piston rod lock, 63mm diameter, 80mm stroke

Izdelek:PRA/182063/L4/80
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:80 mm
Port size:G3/8
Cylinder diameter:63 mm

ISO/VDMA profile single acting cylinder with piston rod lock, 40mm diameter, 80mm stroke

Izdelek:PRA/182040/L4/80
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:80 mm
Port size:G1/4
Cylinder diameter:40 mm

ISO/VDMA profile double acting cylinder, 32mm diameter, 80mm stroke

Izdelek:PRA/182032/M/80
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:80 mm
Port size:G1/8
Cylinder diameter:32 mm

ISO/VDMA profile single acting cylinder with piston rod lock, 32mm diameter, 80mm stroke

Izdelek:PRA/182032/L4/80
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:80 mm
Port size:G1/8
Cylinder diameter:32 mm
Rezultati 41 do 44 od 44