Prezentarea rezultatelor de la 11 la 20 din 540

Refine results

Cylinder diameter

Operation

Material - Bearings

Port size

Stroke length

Range

Air bellow, single acting, 12" diameter, 100mm stroke

Articol:M/31121
Operation:Single acting
Stroke length:100 mm
Port size:G1/2
Nominal diameter:12"
Number of convolutions:1

Air bellow, single acting, 12" diameter, 215mm stroke

Articol:PM/31122
Operation:Single acting
Stroke length:215 mm
Port size:G3/4
Nominal diameter:12"
Number of convolutions:2

Air bellow, single acting, 14-1/2" diameter, 265mm stroke

Articol:M/31142
Operation:Single acting
Stroke length:265 mm
Port size:G1/2
Nominal diameter:14-1/2"
Number of convolutions:2

Air bellow, single acting, 6" diameter, 55mm stroke

Articol:PM/31061
Operation:Single acting
Stroke length:55 mm
Port size:G1/2
Nominal diameter:6"
Number of convolutions:1

Air bellow, single acting, 6" diameter, 55mm stroke

Articol:M/31061
Operation:Single acting
Stroke length:55 mm
Port size:G1/2
Nominal diameter:6"
Number of convolutions:1

Air bellow, single acting, 9-1/2" diameter, 230mm stroke

Articol:PM/31092
Operation:Single acting
Stroke length:230 mm
Port size:G3/4
Nominal diameter:9-1/2"
Number of convolutions:2

Air bellow, single acting, 14-1/2" diameter, 380mm stroke

Articol:M/31143
Operation:Single acting
Stroke length:380 mm
Port size:G1/2
Nominal diameter:14-1/2"
Number of convolutions:3

Air bellow, single acting, 9-1/2" diameter, 105mm stroke

Articol:PM/31091
Operation:Single acting
Stroke length:105 mm
Port size:G3/4
Nominal diameter:9-1/2"
Number of convolutions:1

Air bellow, single acting, 10" diameter, 100mm stroke

Articol:M/31101
Operation:Single acting
Stroke length:100 mm
Port size:G1/2
Nominal diameter:10"
Number of convolutions:1

Air bellow, single acting, 14-1/2" diameter, 100mm stroke

Articol:M/31141
Operation:Single acting
Stroke length:100 mm
Port size:G1/2
Nominal diameter:14-1/2"
Number of convolutions:1
Prezentarea rezultatelor de la 11 la 20 din 540