Prezentarea rezultatelor de la 21 la 30 din 540

Refine results

Cylinder diameter

Operation

Material - Bearings

Port size

Stroke length

Range

Air bellow, single acting, 10" diameter, 225mm stroke

Articol:M/31102
Operation:Single acting
Stroke length:225 mm
Port size:G1/2
Nominal diameter:10"
Number of convolutions:2

Air bellow, single acting, 2-3/4" diameter, 65mm stroke

Articol:PM/31023
Operation:Single acting
Stroke length:65 mm
Port size:G1/4
Nominal diameter:2-3/4"
Number of convolutions:3

Air bellow, single acting, 6" diameter, 115mm stroke

Articol:M/31062
Operation:Single acting
Stroke length:115 mm
Port size:G1/2
Nominal diameter:6"
Number of convolutions:2

Impact double acting cylinder, 4'' diameter

Articol:M/3040M
Operation:Double acting
Port size:G3/8
Cylinder diameter:4"

RM/900 tie rod double acting cylinder, 2-1/2" diameter, 40mm stroke

Articol:RM/925/40
Operation:Double acting
Stroke length:40 mm
Port size:G3/8
Cylinder diameter:2-1/2"

Air bellow, single acting, 4-1/2" diameter, 80mm stroke

Articol:PM/31042
Operation:Single acting
Stroke length:80 mm
Port size:G3/8
Nominal diameter:4-1/2"
Number of convolutions:2

Impact double acting cylinder, 6'' diameter

Articol:M/3060
Operation:Double acting
Port size:G1/2
Cylinder diameter:6"

RM/900 tie rod double acting cylinder, 2" diameter, 25mm stroke

Articol:RM/920/25
Operation:Double acting
Stroke length:25 mm
Port size:G1/4
Cylinder diameter:2"

RM/900 tie rod double acting cylinder, 1-3/4" diameter, 75mm stroke

Articol:RM/9175/75
Operation:Double acting
Stroke length:75 mm
Port size:G1/4
Cylinder diameter:1-3/4"

RM/900 tie rod double acting cylinder, 1-3/4" diameter, 165mm stroke

Articol:RM/9175/J/165
Operation:Double acting
Stroke length:165 mm
Port size:G1/4
Cylinder diameter:1-3/4"
Prezentarea rezultatelor de la 21 la 30 din 540