Prezentarea rezultatelor de la 41 la 50 din 540

Refine results

Cylinder diameter

Operation

Material - Bearings

Port size

Stroke length

Range

Air bellow, single acting, 6" diameter, 115mm stroke

Articol:PM/31062
Operation:Single acting
Stroke length:115 mm
Port size:G1/2
Nominal diameter:6"
Number of convolutions:2

Air bellow, single acting, 8" diameter, 185mm stroke

Articol:PM/31082
Operation:Single acting
Stroke length:185 mm
Port size:G3/4
Nominal diameter:8"
Number of convolutions:2

Air bellow, single acting, 2-3/4" diameter, 45mm stroke

Articol:PM/31022
Operation:Single acting
Stroke length:45 mm
Port size:G1/4
Nominal diameter:2-3/4"
Number of convolutions:2

Impact double acting cylinder, 3'' diameter

Articol:M/3030M
Operation:Double acting
Port size:G3/8
Cylinder diameter:3"

Impact double acting cylinder, 2'' diameter

Articol:M/3020M
Operation:Double acting
Port size:G1/4
Cylinder diameter:2"

Air bellow, single acting, 12" diameter, 330mm stroke

Articol:M/31123
Operation:Single acting
Stroke length:330 mm
Port size:G1/2
Nominal diameter:12"
Number of convolutions:3

RM/900 tie rod double acting cylinder, 4" diameter, 150mm stroke

Articol:RM/940/X/150
Operation:Double acting
Stroke length:150 mm
Port size:G3/8
Cylinder diameter:4"

RM/900 tie rod double acting cylinder, 1-1/4" diameter, 25mm stroke

Articol:RM/9125/25
Operation:Double acting
Stroke length:25 mm
Port size:G1/8
Cylinder diameter:1-1/4"

RM/900 tie rod double acting cylinder, 3" diameter, 100mm stroke

Articol:RM/930/100
Operation:Double acting
Stroke length:100 mm
Port size:G3/8
Cylinder diameter:3"

RM/900 tie rod double acting cylinder, 2" diameter, 75mm stroke

Articol:RM/920/75
Operation:Double acting
Stroke length:75 mm
Port size:G1/4
Cylinder diameter:2"
Prezentarea rezultatelor de la 41 la 50 din 540