Prezentarea rezultatelor de la 1 la 10 din 344

Cylinder diameter

Standard

Material - Bearings

Non-magnetic or magentic

Stroke length

Roundline double acting cylinder, 40mm diameter, 125mm stroke

Articol:RM/55441/M/125
Operation:Double acting
Stroke length:125 mm
Port size:G1/4
Cylinder diameter:40 mm

Integrated valve and actuator (IVAC), cleanline profile, 63mm diameter, 200mm stroke, 5/2 Sol/Sol

Articol:PRA/882063/MIB/M4/200
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:200 mm
Port size:G1/4
Cylinder diameter:63 mm
Voltage:24Vdc
Valve operation:5/2

Integrated valve and actuator (IVAC), cleanline profile, 63mm diameter, 160mm stroke, 5/2 Sol/Sol

Articol:PRA/882063/MIB/M4/160
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:160 mm
Port size:G1/4
Cylinder diameter:63 mm
Voltage:24Vdc
Valve operation:5/2

Integrated valve and actuator (IVAC), cleanline profile, 63mm diameter, 100mm stroke, 5/2 Sol/Sol

Articol:PRA/882063/MIB/M4/100
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:100 mm
Port size:G1/4
Cylinder diameter:63 mm
Voltage:24Vdc
Valve operation:5/2

Roundline double acting cylinder, 40mm diameter, 50mm stroke

Articol:RM/55441/M/50
Operation:Double acting
Stroke length:50 mm
Port size:G1/4
Cylinder diameter:40 mm

Roundline double acting cylinder, 40mm diameter, 160mm stroke

Articol:RM/55441/M/160
Operation:Double acting
Stroke length:160 mm
Port size:G1/4
Cylinder diameter:40 mm

Roundline double acting cylinder, 40mm diameter, 100mm stroke

Articol:RM/55441/M/100
Operation:Double acting
Stroke length:100 mm
Port size:G1/4
Cylinder diameter:40 mm

ISO/VDMA profile double acting cylinder, 40mm diameter, 25mm stroke

Articol:PRA/182040/M/25
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:25 mm
Port size:G1/4
Cylinder diameter:40 mm

Roundline double acting cylinder, 50mm diameter, 80mm stroke

Articol:RM/55451/M/80
Operation:Double acting
Stroke length:80 mm
Port size:G1/4
Cylinder diameter:50 mm

Lintra Plus rodless cylinder, external guide, 32mm diameter, 800mm stroke

Articol:M/146132/M/800
Operation:Double acting
Stroke length:800 mm
Port size:G1/4
Cylinder diameter:32 mm
Prezentarea rezultatelor de la 1 la 10 din 344