Prezentarea rezultatelor de la 11 la 20 din 453

Refine results

Cylinder diameter

Non-magnetic or magentic

Port size

Stroke length

Sprung in or Sprung out

Air bellow, single acting, 12" diameter, 100mm stroke

Articol:M/31121
Operation:Single acting
Stroke length:100 mm
Port size:G1/2
Nominal diameter:12"
Number of convolutions:1

Air bellow, single acting, 12" diameter, 215mm stroke

Articol:PM/31122
Operation:Single acting
Stroke length:215 mm
Port size:G3/4
Nominal diameter:12"
Number of convolutions:2

ISO roundline single acting cylinder, 25mm diameter, 25mm stroke

Articol:RM/28025/M/25
Operation:Single acting
Standard:ISO 6432
Stroke length:25 mm
Port size:G1/8
Cylinder diameter:25 mm

Air bellow, single acting, 14-1/2" diameter, 265mm stroke

Articol:M/31142
Operation:Single acting
Stroke length:265 mm
Port size:G1/2
Nominal diameter:14-1/2"
Number of convolutions:2

Roundline single acting cylinder, 40mm diameter, 50mm stroke

Articol:RT/57140/M/50
Operation:Single acting
Stroke length:50 mm
Port size:Rc1/8
Cylinder diameter:40 mm

Air bellow, single acting, 6" diameter, 55mm stroke

Articol:PM/31061
Operation:Single acting
Stroke length:55 mm
Port size:G1/2
Nominal diameter:6"
Number of convolutions:1

Roundline single acting cylinder, 16mm diameter, 25mm stroke

Articol:RT/57316/M/25
Operation:Single acting
Stroke length:25 mm
Port size:M5
Cylinder diameter:16 mm

Roundline single acting cylinder, 25mm diameter, 50mm stroke

Articol:RT/57325/M/50
Operation:Single acting
Stroke length:50 mm
Port size:Rc1/8
Cylinder diameter:25 mm

Air bellow, single acting, 6" diameter, 55mm stroke

Articol:M/31061
Operation:Single acting
Stroke length:55 mm
Port size:G1/2
Nominal diameter:6"
Number of convolutions:1

Air bellow, single acting, 9-1/2" diameter, 230mm stroke

Articol:PM/31092
Operation:Single acting
Stroke length:230 mm
Port size:G3/4
Nominal diameter:9-1/2"
Number of convolutions:2
Prezentarea rezultatelor de la 11 la 20 din 453