Prezentarea rezultatelor de la 21 la 30 din 453

Refine results

Cylinder diameter

Non-magnetic or magentic

Port size

Stroke length

Sprung in or Sprung out

ISO roundline single acting cylinder, 25mm diameter, 50mm stroke

Articol:RM/28025/M/50
Operation:Single acting
Standard:ISO 6432
Stroke length:50 mm
Port size:G1/8
Cylinder diameter:25 mm

Roundline single acting cylinder, 12mm diameter, 10mm stroke

Articol:RT/57312/MC/10
Operation:Single acting
Stroke length:10 mm
Port size:M5
Cylinder diameter:12 mm

Roundline single acting cylinder, 25mm diameter, 25mm stroke

Articol:RT/57325/M/25
Operation:Single acting
Stroke length:25 mm
Port size:Rc1/8
Cylinder diameter:25 mm

Air bellow, single acting, 14-1/2" diameter, 380mm stroke

Articol:M/31143
Operation:Single acting
Stroke length:380 mm
Port size:G1/2
Nominal diameter:14-1/2"
Number of convolutions:3

Air bellow, single acting, 9-1/2" diameter, 105mm stroke

Articol:PM/31091
Operation:Single acting
Stroke length:105 mm
Port size:G3/4
Nominal diameter:9-1/2"
Number of convolutions:1

Clamping single acting cylinder, 32mm diameter, 25mm stroke

Articol:M/50132/25
Operation:Single acting
Stroke length:25 mm
Port size:G1/8
Cylinder diameter:32 mm

Roundline single acting cylinder, 20mm diameter, 50mm stroke

Articol:RT/57120/M/50
Operation:Single acting
Stroke length:50 mm
Port size:Rc1/8
Cylinder diameter:20 mm

Air bellow, single acting, 10" diameter, 100mm stroke

Articol:M/31101
Operation:Single acting
Stroke length:100 mm
Port size:G1/2
Nominal diameter:10"
Number of convolutions:1

Compact single acting cylinder, 50mm diameter, 25mm stroke

Articol:RM/91050/M/25
Operation:Single acting
Stroke length:25 mm
Port size:G1/8
Cylinder diameter:50 mm

ISO roundline single acting cylinder, 20mm diameter, 10mm stroke

Articol:RM/28020/M/10
Operation:Single acting
Standard:ISO 6432
Stroke length:10 mm
Port size:G1/8
Cylinder diameter:20 mm
Prezentarea rezultatelor de la 21 la 30 din 453